??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
25 mm
Part No.
136880
Description
LFT-SCEZ-25M-SHSS
Weight
0.38 kg
A
34.0 mm
B
95.3 mm
C
34.6 mm
D
76.2 mm
G
8.6 mm
H
12.7 mm
J
10.0 mm
L
33.5 mm
M
66.8 mm
N
36.6 mm
Download CAD models
Previews